PSU67-3P-1H2-1H0-24250Smart-schakelvoeding in IP67100028239Nominale stroom (A)25Uitgangsspanning24…28 VDCSpanningsvoeding3 x AC 380…480 VStatus-interfaceRelaisuitgang (DC-OK)
PSU67-11-2480/MCompacte schakelvoeding in IP676884147Nominale stroom (A)8Uitgangsspanning24 VDCSpanningsvoeding230 VUC
PSU67-12-2480/MCompacte schakelvoeding in IP676884148Nominale stroom (A)7.6Uitgangsspanning24 VDCSpanningsvoeding230 VUC
PSU67-3P-1S-2L-24250-FSmart-schakelvoeding in IP67100028238Nominale stroom (A)25Uitgangsspanning24…28 VDCSpanningsvoeding3 x AC 380…480 VStatus-interfaceRelaisuitgang (DC-OK)
PSU67-3P-1S-2L-24250-IOL-FSmart-schakelvoeding in IP67100025929Nominale stroom (A)25Uitgangsspanning24…28 VDCSpanningsvoeding3 x AC 380…480 VStatus-interfaceIO-Link (V 1.1)
PSU67-1P-1S-2L-24150-IOL-FSmart-schakelvoeding in IP67100028305Nominale stroom (A)15Uitgangsspanning24…28 VDCSpanningsvoeding230 VUCStatus-interfaceIO-Link (V 1.1)
PSU67-1P-1M-2M4-24150-IOL-FSmart-voedingseenheid in IP67100025928Nominale stroom (A)15Uitgangsspanning24…28 VDCSpanningsvoeding230 VUCStatus-interfaceIO-Link (V 1.1)
PSU67-3P-1H2-1H0-24250-IOLSmart-schakelvoeding in IP67100028240Nominale stroom (A)25Uitgangsspanning24…28 VDCSpanningsvoeding3 x AC 380…480 VStatus-interfaceIO-Link (V 1.1)
PSU67-11-2440/MCompacte schakelvoeding in IP676884141Nominale stroom (A)3.8Uitgangsspanning24 VDCSpanningsvoeding230 VUC
PSU67-11-2420/MCompacte schakelvoeding in IP676884140Nominale stroom (A)2Uitgangsspanning24 VDCSpanningsvoeding230 VUC
PSU67-11-2440/PCompacte schakelvoeding in IP676884257Nominale stroom (A)3.8Uitgangsspanning24 VDCSpanningsvoeding230 VUC
PSU67-1P-1M-2M5-24150-IOL-FSmart-schakelvoeding in IP67100028304Nominale stroom (A)15Uitgangsspanning24…28 VDCSpanningsvoeding230 VUCStatus-interfaceIO-Link (V 1.1)