DXM1000-B1R3Netwerkcontroller3807402CommunicatieprotocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS232, RS485IngangstypeNPN/PNP/0…20 mA/0…10 V/10k thermistor/tellerFunctieStertopologieUitgangNMOS/0…20 mA of 0…10 V
DXM1200-B1R3Netwerkcontroller3805550CommunicatieprotocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS485FunctieStertopologie
DXM700-B1R4Netwerkcontroller3806249CommunicatieprotocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS485FunctieBoomtopologieUitgangPNP
DXM700-B1R3Netwerkcontroller3806248CommunicatieprotocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS485FunctieStertopologieUitgangPNP
DXMR90-X1Netwerkcontroller3812240CommunicatieprotocolRS485, Modbus RTU, EtherNet/IP, Modbus TCP, PROFINET
DXMR90-4KNetwerkcontroller3813874CommunicatieprotocolRS485, Modbus RTU, EtherNet/IP, Modbus TCP, PROFINET
DXM100-B1R4Netwerkcontroller3800138CommunicatieprotocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485IngangstypeNPN/PNP/0…20 mA/0…10 V/10k thermistor/tellerFunctieBoomtopologieUitgangNMOS/0…20 mA of 0…10 V
DXM100-B1R3Netwerkcontroller3800137CommunicatieprotocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485IngangstypeNPN/PNP/0…20 mA/0…10 V/10k thermistor/tellerFunctieStertopologieUitgangNMOS/0…20 mA of 0…10 V
DXM1000-B1R4Netwerkcontroller3807403CommunicatieprotocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS232, RS485IngangstypeNPN/PNP/0…20 mA/0…10 V/10k thermistor/tellerFunctieBoomtopologieUitgangNMOS/0…20 mA of 0…10 V
DXM1200-B1R4Netwerkcontroller3805551CommunicatieprotocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS485FunctieBoomtopologie