IMX12-FI01-1SF-1I1R-C0/24VDCFrequentiemeetomvormer / Puls-counter7580205CertificatenATEXKanalenaantal1SignaaltypeFrequentie-ingangNominale spanning24 VDC
IMX12-DI01-2S-2R-0/24VDC/CCscheidingsschakelversterker7580018CertificatenATEXKanalenaantal2SignaaltypeDigitale ingangNominale spanning24 VDC
IM1-231EX-Rscheidingsschakelversterker7541239CertificatenATEX, IECEx, TR CU, INMETROKanalenaantal2SignaaltypeDigitale ingangNominale spanningBreed spanningsbereik
IM1-22EX-MTscheidingsschakelversterker7541213CertificatenATEX, IECEx, UL, cFMus, CSA, TR CU, NEPSI, KOSHA, TIIS, CCOE, INMETROKanalenaantal2SignaaltypeDigitale ingangNominale spanningBreed spanningsbereik
IMX12-DI03-1S-2T-SPR/24VDCscheidingsschakelversterker7580013CertificatenATEX, IECEx, NEPSI, KOSHA, TR CUKanalenaantal1SignaaltypeDigitale ingangNominale spanningPower-Bridge 24 VDC
IMX12-DO01-2U-2U-0/24VDC/CCventielaansturingsmodule7580107CertificatenATEXKanalenaantal2SignaaltypeDigitale uitgangNominale spanning24 VDC
IMX12-DI01-2S-2T-0/24VDCscheidingsschakelversterker7580020CertificatenATEXKanalenaantal2SignaaltypeDigitale ingangNominale spanning24 VDC
IM12-FI01-1SF-1I1R-C0/24VDCFrequentiemeetomvormer / Puls-counter7580225CertificatencULusKanalenaantal1SignaaltypeFrequentie-ingangNominale spanning24 VDC
IM72-22EX/Lventielaansturingsmodule7520702CertificatenATEX, IECEx, UL, cFMus, TR CU, NEPSI, INMETROKanalenaantal2SignaaltypeDigitale uitgangNominale spanningloop-powered
IM12-DI01-2S-2T-0/24VDC/CCscheidingsschakelversterker7580042CertificatencULusKanalenaantal2SignaaltypeDigitale ingangNominale spanning24 VDC
IM1-451EX-Rscheidingsschakelversterker7541188CertificatenATEX, IECEx, UL, cFMus, CSA, TR CU, INMETRO, TIISKanalenaantal4SignaaltypeDigitale ingangNominale spanningBreed spanningsbereik
IM1-451-Rscheidingsschakelversterker7541190CertificatenTR CUKanalenaantal4SignaaltypeDigitale ingangNominale spanningBreed spanningsbereik