chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TTMS100C-206A-G1/4-LI6-H1140-L75/I30 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Temperature detection with current output
TTMS100C-206A-G1/4-LI6-H1140-L75/I30
Order ID no. 100046162
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Without display (integrated probe)
Detection type
medium contact
Electrical output
Current output (2-wire)
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Measuring range
0...100 °C
Mounting conditions
Immersion sensor
Operating voltage
DC
Output function
Analog output
Process connection
G 1/4″ male thread
Protection class
IP67
Key Features
Electrical output
Current output (2-wire)
Process connection
G 1/4″ male thread
In Stock
Price Group
D2
List Price
€ 174,30
home
Turck-Shop
Sensors
Temperature Sensors
TTMS100C-206A-G1/4-LI6-H1140-L75/I30
Item Total
€ 174,30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support