chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BIM-M12E-AN6X/S1224 | TURCK - Your Global Automation Partner
Magnetic Field Sensor Magnetic-inductive Proximity Switch
BIM-M12E-AN6X/S1224
Order ID no. 1579935
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
0.6
Connector type
RJ11
Design
Threaded barrel
Electrical connection
Connector
Gehäusedurchmesser (mm)
⌀ 12 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PBT-GF30
Rated switching distance (mm)
90
Special features
Magnetic-inductive
Switching element function
normally open NO
Key Features
Electrical connection
Connector
Output function
NPN
In Stock
Price Group
E1
List Price
€ 112,70
home
Turck-Shop
Sensors
Magnetic Field Sensors
BIM-M12E-AN6X/S1224
Item Total
€ 112,70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support