chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
KM51105595V000 | TURCK - Your Global Automation Partner
Inductive Sensor Customized for KONE Target
KM51105595V000
Order ID no. 4613429
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-5
Cable color
Gray
Cable length (m)
0.315
Design
Rectangular
Dimensions (L x W x H)
20,2 mm x 17,2 mm x 6,5 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PP GR-20
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PP GR-20
Rated switching distance (mm)
0.27
Switching element function
NO contact
Switching frequency (kHz)
1
Key Features
Electrical connection
Cable
Output function
NPN
Rated switching distance (mm)
0.27
In Stock
Price Group
A1
List Price
€ 10,65
Item Total
€ 10,65
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Inductive Sensors
KM51105595V000
Contact Support