chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI0.7-Q6.5-AP6/S1234 3M | TURCK - Your Global Automation Partner
Inductive Sensor With Increased Temperature Range
BI0.7-Q6.5-AP6/S1234 3M
Order ID no. 4613408
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
3
Design
Rectangular
Dimensions (L x W x H)
20 mm x 17 mm x 6,5 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PP GR-20
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PP GR-20
Rated switching distance (mm)
0.7
Switching element function
NO contact
Switching frequency (kHz)
0.03
Key Features
Electrical connection
Cable
Mounting conditions
Flush
Output function
PNP
Rated switching distance (mm)
0.7
In Stock
Price Group
A1
List Price
€ 87,40
home
Turck-Shop
Sensors
Inductive Sensors
BI0.7-Q6.5-AP6/S1234 3M
Item Total
€ 8.740,00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support