chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI0.5-EG05-RP6/S1253 0.5M | TURCK - Your Global Automation Partner
Inductive Sensor For High Pressures
BI0.5-EG05-RP6/S1253 0.5M
Order ID no. 4609828
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
0.5
Design
Threaded barrel
Electrical connection
Cable
Gehäusedurchmesser (mm)
⌀ 5 mm
Housing material
Stainless steel
Housing quality
1.4305 (AISI 303)
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP65
Rated switching distance (mm)
0.5
Switching element function
NC contact
Switching frequency (kHz)
3
Key Features
Electrical connection
Cable
Mounting conditions
Flush
Output function
PNP
Rated switching distance (mm)
0.5
home
Turck-Shop
Sensors
Inductive Sensors
BI0.5-EG05-RP6/S1253 0.5M
In Stock
Price Group
E1
List Price
€ 170,10
Item Total
€ 34.020,00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support