chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI5U-Q08-AP6X2/S1274 | TURCK - Your Global Automation Partner
Inductive Sensor
BI5U-Q08-AP6X2/S1274
Order ID no. 1662034
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Cable length (m)
2
Design
Rectangular
Dimensions (L x W x H)
32 mm x 20 mm x 8 mm
Electrical connection
Cable
Housing material
Metal
Housing quality
GD-Zn
Housing surface
Nickel Plated
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PP
Rated switching distance (mm)
5
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
normally open NO
Switching frequency (kHz)
0.25
Key Features
Electrical connection
Cable
home
Turck-Shop
Sensors
Inductive Sensors
BI5U-Q08-AP6X2/S1274
Mounting conditions
Flush
Output function
PNP
Rated switching distance (mm)
5
Item Total
€ 104,85
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
E2
List Price
€ 104,85