chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI4U-M12E-VN44X | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor With Extended Switching Distance
BI4U-M12E-VN44X
Order ID no. 1634872
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Cable color
Gray
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Gehäusedurchmesser (mm)
⌀ 12 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP68
Quality active face
LCP
Rated switching distance (mm)
4
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
Complementary contact
Switching frequency (kHz)
2
home
Turck-Shop
Sensors
Inductive Sensors
BI4U-M12E-VN44X
Key Features
Electrical connection
Cable
Mounting conditions
Flush
Output function
NPN
Rated switching distance (mm)
4
In Stock
Price Group
E2
List Price
€ 82,45
Item Total
€ 82,45
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support