chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI20U-CA40-AP6X2-H1141/S1590 W/BS2.0 | TURCK - Your Global Automation Partner
Inductive Sensor With WeldGuard™ Coating
BI20U-CA40-AP6X2-H1141/S1590 W/BS2.0
Order ID no. 1627205
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
0
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
65 mm x 40 mm x 40 mm
Electrical connection
Connector
Housing material
Metal
Housing quality
GD-AlSi 12
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA6-GF30
Rated switching distance (mm)
20
Special features
uprox+, weldguard®
Switching element function
NO contact
Switching frequency (kHz)
0.25
Key Features
Electrical connection
Connector
Mounting conditions
Flush
Output function
PNP
Rated switching distance (mm)
20
In Stock
Price Group
E1
List Price
€ 260,90
Item Total
€ 260,90
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Inductive Sensors
BI20U-CA40-AP6X2-H1141/S1590 W/BS2.0
Contact Support