chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI30U-QR20-VP45X2LD-0.34-DT06-4S | TURCK - Your Global Automation Partner
Inductive Sensor For Use in Vehicle Electrical Systems
NI30U-QR20-VP45X2LD-0.34-DT06-4S
Order ID no. 100018059
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Cable color
Black
Cable length (m)
0.34
Connector type
Deutsch DT06-4S
Design
Rectangular
Dimensions (L x W x H)
71,6 mm x 62,6 mm x 20 mm
Electrical connection
Cable with connector
Housing material
Plastic
Housing quality
Ultem
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP68, IP69K
Quality active face
Ultem
Rated switching distance (mm)
30
Special features
Commercial vehicle specification, Factor 1, Resistant to magnetic fields
Switching element function
Complementary contact
Switching frequency (kHz)
2
Key Features
Electrical connection
Cable with connector
Mounting conditions
Non-flush
Output function
PNP
Rated switching distance (mm)
30
In Stock
Price Group
E2
List Price
€ 329,25
home
Turck-Shop
Sensors
Inductive Sensors
NI30U-QR20-VP45X2LD-0.34-DT06-4S
Item Total
€ 329,25
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support