chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI2-Q4.7-2AP6X-0.32/0.34-RSC4.4T | TURCK - Your Global Automation Partner
Inductive Sensor Pair for Daimler
BI2-Q4.7-2AP6X-0.32/0.34-RSC4.4T
Order ID no. 100000595
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
0.32
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
16 mm x 8 mm x 4,7 mm
Electrical connection
Cable with connector
Housing material
Metal
Housing quality
GD-ZnAl
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12
Rated switching distance (mm)
2
Switching element function
normally open NO
Switching frequency (kHz)
1
Key Features
Electrical connection
Cable with connector
Mounting conditions
Flush
Output function
PNP
Rated switching distance (mm)
2
In Stock
Price Group
E1
List Price
€ 135,85
home
Turck-Shop
Sensors
Inductive Sensors
BI2-Q4.7-2AP6X-0.32/0.34-RSC4.4T
Item Total
€ 135,85
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support