chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSM 61-0.3M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Power Cable
RSM 61-0.3M
Order ID no. U2135-11
home
Home
Loading...
Technical Data
Downloads
Current (A)
8
Voltage (V)
600
Cable color
Yellow
Core cross-section (mm²)
0.83
Cable diameter (mm)
8.4
Cable length (m)
0.3
Cable quality
PVC
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
6
Application
Power
Design
Connection Cable
In Stock
Price Group
K1
List Price
€55.70
home
Turck-Shop
Others
RSM 61-0.3M
Item Total
€55.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support