chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSM 56-1M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Power Cable
RSM 56-1M
Order ID no. U2093-1
home
Home
Loading...
Technical Data
Downloads
Current (A)
10
Voltage (V)
600
Cable length (m)
1
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
5
Application
Power
Design
Connection Cable
In Stock
Price Group
K1
List Price
€49.10
home
Turck-Shop
Others
RSM 56-1M
Item Total
€49.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support