chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RS 4.41T-10/S529 | TURCK - Your Global Automation Partner
Industrial Sensor Cable
RS 4.41T-10/S529
Order ID no. U2071-20
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
250
Approvals
CE, RoHS
Cable color
Yellow
Cable length (m)
10
Cable quality
TPU
Coupling nut/screw material A
Brass
Number of pins
4
Special features
Shielded
Application
Signal
Design
Connection Cable
In Stock
Price Group
K1
List Price
€147.40
home
Turck-Shop
Others
RS 4.41T-10/S529
Item Total
€147.40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support