chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKM 48A-6M | TURCK - Your Global Automation Partner
Actuator and Sensor Cable
RKM 48A-6M
Order ID no. U2020-2
In Stock
home
Home
Loading...
Technical Data
Downloads
Current (A)
9
Voltage (V)
300
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
5
Approvals
UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS
Cable color
Yellow
Cable diameter (mm)
15.24
Cable length (m)
6
Cable quality
PVC
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
4
Special features
Armor cable, ,
Application
Signal
Design
Connection Cable
Price Group
D2
List Price
€145.95
home
Turck-Shop
Others
RKM 48A-6M
Item Total
€145.95
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support