chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
CSFLV 12-12-1 | TURCK - Your Global Automation Partner
Supply Cable for Multiple Passive Junction Box
CSFLV 12-12-1
Order ID no. U0966-14
home
Home
Loading...
Technical Data
Downloads
Current (A)
6
Voltage (V)
300
Approvals
CE, RoHS, UL Listed, UL 2238
Cable length (m)
1
Number of pins
12
Receptacle housing material A
Stainless Steel
Screw-in thread
M20 x 1.5
Application
Signal
Design
Connection Cable
In Stock
Price Group
K1
List Price
€118.30
home
Turck-Shop
Others
CSFLV 12-12-1
Item Total
€118.30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support