chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Industrial flange connector
FS 12-0.2/M20
Order ID no. U0957-09
In Stock
Price Group
K1
List Price
€41.00
Item Total
€41.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Others
FS 12-0.2/M20
Technical Data
Downloads
Current (A)
2
Approvals
CE, RoHS, UL Listed, UL 2238
Cable length (m)
0.2
Number of pins
12
Receptacle housing material A
Brass
Screw-in thread
M20 x 1.5
Application
Signal
Design
Connection Cable