chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FSFDV 4.5-0.5 | TURCK - Your Global Automation Partner
Industrial flange connector
FSFDV 4.5-0.5
Order ID no. U0941-73
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
250
Approvals
CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable length (m)
0.5
Number of pins
5
Receptacle housing material A
Stainless Steel
Screw-in thread
PG9
Application
Signal
Design
Connection Cable
In Stock
Price Group
K1
List Price
€36.55
home
Turck-Shop
Others
FSFDV 4.5-0.5
Item Total
€36.55
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support