chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FS 4.21-0.3/M20 | TURCK - Your Global Automation Partner
Industrial flange connector
FS 4.21-0.3/M20
Order ID no. U0900-98
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
250
Approvals
CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable length (m)
0.3
Number of pins
4
Receptacle housing material A
Brass
Screw-in thread
M20 x 1.5
Application
Signal
Design
Connection Cable
In Stock
Price Group
K1
List Price
€32.75
Item Total
€32.75
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
FS 4.21-0.3/M20
Contact Support