chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
MFSS 3-0.5 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial flange connector
MFSS 3-0.5
Order ID no. U0898-77
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
125
Approvals
UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS
Cable length (m)
0.5
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
3
Receptacle housing material A
Brass
Screw-in thread
M8 × 0.5
Application
Signal
Design
Connection Cable
In Stock
Price Group
K1
List Price
€16.25
home
Turck-Shop
Others
MFSS 3-0.5
Item Total
€16.25
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support