chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
KB 3T-1 | TURCK - Your Global Automation Partner
Industrial Sensor Cable
KB 3T-1
Order ID no. U0893-04
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
250
Approvals
CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable color
Yellow
Cable length (m)
1
Cable quality
PVC
Coupling nut/screw material A
Brass
Number of pins
3
Application
Signal
Design
Connection Cable
In Stock
Price Group
K1
List Price
€28.70
home
Turck-Shop
Others
KB 3T-1
Item Total
€28.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support