chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
CKFL 19-19-5 | TURCK - Your Global Automation Partner
Industrial flange connector
CKFL 19-19-5
Order ID no. U0892-84
home
Home
Loading...
Technical Data
Downloads
Current (A)
9
Voltage (V)
150
Approvals
CE, RoHS, UL Listed, UL 2238
Cable length (m)
5
Number of pins
19
Receptacle housing material A
Brass
Screw-in thread
M20 x 1.5
Application
Signal
Design
Connection Cable
In Stock
Price Group
K1
List Price
€312.95
home
Turck-Shop
Others
CKFL 19-19-5
Item Total
€312.95
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support