chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FS 4.4-1/14.5/NPT | TURCK - Your Global Automation Partner
Actuator and Sensor Male Receptacle
FS 4.4-1/14.5/NPT
Order ID no. U0890-13
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
250
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Approvals
UL Listed, CSA, RoHS
Cable length (m)
1
Number of pins
4
Receptacle housing material A
Brass
Screw-in thread
1/2″-14 NPT
Conductor length (m)
1
Application
Signal
Design
Connection Cable
Device type
Receptacle
In Stock
Price Group
K1
List Price
€15.80
home
Turck-Shop
Others
FS 4.4-1/14.5/NPT
Item Total
€15.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support