chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
CKF 19-19-0.3 | TURCK - Your Global Automation Partner
Industrial flange connector
CKF 19-19-0.3
Order ID no. U0880-57
home
Home
Loading...
Technical Data
Downloads
Current (A)
9
Voltage (V)
150
Approvals
CE, RoHS, UL Listed, UL 2238
Cable length (m)
0.3
Number of pins
19
Receptacle housing material A
Brass
Screw-in thread
M20 x 1.5
Application
Signal
Design
Connection Cable
In Stock
Price Group
K1
List Price
€96.80
home
Turck-Shop
Others
CKF 19-19-0.3
Item Total
€96.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support