chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RK 4T-5-RS 4T/S90 | TURCK - Your Global Automation Partner
Industrial Sensor Cable
RK 4T-5-RS 4T/S90
Order ID no. U0873-90
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
250
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
5
Approvals
CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable color
Black
Cable diameter (mm)
5.13
Cable length (m)
5
Cable quality
TPU
Coupling nut/screw material A
Brass
Number of pins
4
Coupling nut/screw material B
Brass
Number of Pins
4
Application
Signal
Design
Extension Cable
In Stock
Price Group
K1
List Price
€76.95
home
Turck-Shop
Others
RK 4T-5-RS 4T/S90
Item Total
€76.95
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support