chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
CSF 19-19-0.5 | TURCK - Your Global Automation Partner
Industrial flange connector
CSF 19-19-0.5
Order ID no. U0873-06
home
Home
Loading...
Technical Data
Downloads
Current (A)
9
Voltage (V)
150
Approvals
CE, RoHS, UL Listed, UL 2238
Cable length (m)
0.5
Number of pins
19
Receptacle housing material A
Brass
Screw-in thread
M20 x 1.5
Application
Signal
Design
Connection Cable
In Stock
Price Group
K1
List Price
€114.70
CSF 19-19-0.5
Item Total
€114.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support