chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PKG 4M-12 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable
PKG 4M-12
Order ID no. U0873-0
home
Home
Loading...
Technical Data
Downloads
Current (A)
2
Voltage (V)
125
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
5
Approvals
UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS
Cable color
Yellow
Cable diameter (mm)
4.39
Cable length (m)
12
Cable quality
PVC
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
4
Special features
High Flex/C-track cable
Application
Signal
Design
Connection Cable
In Stock
Price Group
K1
List Price
€108.35
home
Turck-Shop
Others
PKG 4M-12
Item Total
€108.35
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support