chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
PROFIBUS Cable
RSSW RKSW 458-7M
Order ID no. U0398-427
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
250
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-40
Approvals
UL, CSA
Cable color
Violet
Core cross-section (mm²)
0.34
Cable diameter (mm)
8.5
Cable length (m)
7
Cable quality
PUR
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
5
Coupling nut/screw material B
Brass
Number of Pins
5
Special features
Shielded
Application
Data
Design
Extension Cable
Network protocol
PROFIBUS-DP
home
Turck-Shop
Others
RSSW RKSW 458-7M
In Stock
Price Group
D1
List Price
€130.05
Item Total
€130.05
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support