chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSC RKC 572-1.5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Verbindungsleitung
RSC RKC 572-1.5M
Order ID no. U0322
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
250
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
5
Cable color
Gray
Cable diameter (mm)
7.24
Cable length (m)
1.5
Overall shield
Drain, Foil
Cable quality
PVC
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
5
Coupling nut/screw material B
Brass
Number of Pins
5
Special features
Shielded
Design
Extension Cable
In Stock
Price Group
D1
List Price
€50.20
home
Turck-Shop
Others
RSC RKC 572-1.5M
Item Total
€50.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support