chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PKG 4Z-5/S760/S1055 | TURCK - Your Global Automation Partner
Industrial Sensor Cable
PKG 4Z-5/S760/S1055
Order ID no. U-86380
home
Home
Loading...
Technical Data
Downloads
Current (A)
2
Voltage (V)
125
Approvals
CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable color
Black
Cable length (m)
5
Cable quality
PVC
Coupling nut/screw material A
Plastic
Number of pins
4
Application
Signal
Design
Connection Cable
In Stock
Price Group
K1
List Price
€38.20
home
Turck-Shop
Others
PKG 4Z-5/S760/S1055
Item Total
€38.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support