chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSM RKM 126-80M/S3059 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Sensor Cable
RSM RKM 126-80M/S3059
Order ID no. U-85546
home
Home
Loading...
Technical Data
Downloads
Current (A)
7
Voltage (V)
600
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
5
Approvals
UL 2238, CE, RoHS
Cable color
Yellow
Cable diameter (mm)
14.61
Cable length (m)
80
Cable quality
TPE
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
12
Coupling nut/screw material B
Brass
Number of Pins
12
Special features
Weld spatter resistant, Weldlife cable
Application
Signal
Design
Extension Cable
In Stock
Price Group
K1
List Price
€2,534.60
home
Turck-Shop
Others
RSM RKM 126-80M/S3059
Item Total
€2,534.60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support