chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WSC 5725-0.3M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Bus Cable for CAN (DeviceNet, CANopen)
WSC 5725-0.3M
Order ID no. U-84291
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
250
Cable color
Violet
Core cross-section (mm²)
0.25
Cable diameter (mm)
6.9
Cable length (m)
0.3
Cable quality
PUR
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
5
Special features
Halogen free cable, Shielded
Application
Data
Design
Connection Cable
Network protocol
DeviceNet, CANopen
In Stock
Price Group
D1
List Price
€37.20
home
Turck-Shop
Others
WSC 5725-0.3M
Item Total
€37.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support