chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSF 36-4M/NPT/S3058 | TURCK - Your Global Automation Partner
Industrial flange connector
RSF 36-4M/NPT/S3058
Order ID no. U-77789
home
Home
Loading...
Technical Data
Downloads
Current (A)
10
Voltage (V)
600
Approvals
CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable length (m)
4
Number of pins
3
Receptacle housing material A
Brass
Screw-in thread
1/2″-14 NPT
Application
Signal
Design
Connection Cable
In Stock
Price Group
K1
List Price
€20.95
home
Turck-Shop
Others
RSF 36-4M/NPT/S3058
Item Total
€20.95
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support