chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKFV 40-3M W/LN | TURCK - Your Global Automation Partner
Industrial flange connector
RKFV 40-3M W/LN
Order ID no. U-58875
home
Home
Loading...
Technical Data
Downloads
Current (A)
9
Voltage (V)
600
Approvals
CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable length (m)
3
Number of pins
4
Receptacle housing material A
Stainless Steel
Screw-in thread
1/2″-14 NPSM
Application
Signal
Design
Connection Cable
In Stock
Price Group
K1
List Price
€43.25
home
Turck-Shop
Others
RKFV 40-3M W/LN
Item Total
€43.25
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support