chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSC 4.5T-3-DB9M/RS232/S3132 | TURCK - Your Global Automation Partner
Actuator and Sensor Cord Set
RSC 4.5T-3-DB9M/RS232/S3132
Order ID no. U-52825
In Stock
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Cable length (m)
3
Coupling nut/screw material A
Brass
Current (A)
2
Design
Extension Cable
Number of pins
5
Number of Pins
9
Price Group
K1
List Price
€ 75,30
home
Turck-Shop
Connectivity
Cordsets
RSC 4.5T-3-DB9M/RS232/S3132
Item Total
€ 75,30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support