chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TTM-103A-N1/4-LIUPN-H1140-L013 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Temperature Detection
TTM-103A-N1/4-LIUPN-H1140-L013
Order ID no. 9910814
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Communication protocol
IO-Link
Connector type
M12 x 1
Design
Without display (integrated probe)
Detection type
medium contact
Electrical output
Current output (2-wire), Switching output
Electrical connection
Connector
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)
Immersion depth L (mm)
13
Measuring range
-50...110 °C
Mounting conditions
Immersion sensor
Operating voltage
DC
Output function
PNP/NPN
Process connection
1/4″ NPT-18 male thread
Protection class
IP67
Switching element function
NO/NC programmable
home
Turck-Shop
Others
TTM-103A-N1/4-LIUPN-H1140-L013
In Stock
Price Group
D2
List Price
€ 137,00
Item Total
€ 137,00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support