chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TW860-960-L97-15-F-B28 | TURCK - Your Global Automation Partner
UHF Tag
TW860-960-L97-15-F-B28
Order ID no. 7030294
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-10
Design
Smart Label
Dimensions (L x W x H)
97 mm x 15 mm
EPC memory (Byte)
12
Memory size (Byte)
28
Memory type
EEPROM
Radio communication and protocol standards
EPCglobal Gen 2, ISO 18000-63
Region (UHF)
ETSI (865...868 MHz), FCC (902...928 MHz), Global (860...960 MHz)
Technology
UHF RFID
In Stock
Price Group
F1
List Price
€0.55
Item Total
€0.55
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
TW860-960-L97-15-F-B28
Contact Support