- Ambient temperature max. (°C)
- 70
- Ambient temperature min. (°C)
- -25
- Approvals
- CE, FCC, FDA, IC, UKCA, UL
- Connector type
- M12 x 1
- Design
- Threaded barrel
- Dimensions (L x W x H)
- 62 mm
- Electrical connection
- Connector
- Gehäusedurchmesser (mm)
- ⌀ 30 mm
- Housing material
- Stainless steel
- Housing quality
- 1.4404 (AISI 316L)
- Mounting conditions
- Non-flush
- Network protocol
- Connection to RFID interface
- Operating voltage
- DC
- Protection class
- IP68, IP69K
- Quality active face
- LCP
- Radio communication and protocol standards
- ISO 15693, NFC Type 5
- Read/Write distance max. (mm)
- 77
- Switching element function
- Read/Write
- Technology
- HF RFID