chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TB-EM30WD-H1147 | TURCK - Your Global Automation Partner
HF Read/Write Head
TB-EM30WD-H1147
Order ID no. 7030221
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
CE, FCC, FDA, IC, UKCA, UL
Connector type
M12 x 1
Design
Threaded barrel
Dimensions (L x W x H)
62 mm
Electrical connection
Connector
Gehäusedurchmesser (mm)
⌀ 30 mm
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Mounting conditions
Flush
Network protocol
Connection to RFID interface
Operating voltage
DC
Protection class
IP68, IP69K
Quality active face
LCP
Radio communication and protocol standards
ISO 15693, NFC Type 5
Read/Write distance max. (mm)
45
Switching element function
Read/Write
Technology
HF RFID
In Stock
Price Group
D1
List Price
€283.70
Item Total
€283.70
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
TB-EM30WD-H1147
Contact Support