chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSSW-WKSW451-10M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PROFIBUS Cable
RSSW-WKSW451-10M
Order ID no. 6934878
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Data
Approvals
UL
Cable color
Violet
Cable diameter (mm)
8.2
Cable length (m)
10
Cable quality
PUR
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Network protocol
PROFIBUS-DP
Number of pins
5
Number of Pins
5
Plug body
Plastic
Voltage (V)
60
In Stock
Price Group
K1
List Price
€ 91,75
home
Turck-Shop
Others
RSSW-WKSW451-10M
Item Total
€ 91,75
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support