chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FCI-N3/4D20A4P-ARX-H1140 | TURCK - Your Global Automation Partner
Flow Monitoring
FCI-N3/4D20A4P-ARX-H1140
Order ID no. 6870677
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
0
Application area
Standard
Connector type
M12 x 1
Design
Inline
Detection type
Calorimetric
Electrical connection
Connector
Function
Flow monitoring
Housing material
Plastic
Housing quality
PBT
Media temperature max. (°C)
80
Media temperature min. (°C)
0
Medium
liquids
Mounting conditions
Inline sensor
Operating voltage
DC
Output function
Relay output
Process connection
3/4″ NPT
Protection class
IP67
Switching element function
NO contact
In Stock
Price Group
D2
List Price
€535.60
Item Total
€535.60
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
FCI-N3/4D20A4P-ARX-H1140
Contact Support