chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PC040V-201-2UPN8X-H1141 | TURCK - Your Global Automation Partner
Pressure Sensor
PC040V-201-2UPN8X-H1141
Order ID no. 6833720
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Communication protocol
IO-Link
Connector type
M12 x 1
Design
Without display
Electrical output
2 x switching output
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4305 (AISI 303)/PBT-GF15
Material pressure transducer
Ceramic Al₂O₃
Media temperature max. (°C)
85
Media temperature min. (°C)
-40
Operating voltage
DC
Output function
PNP/NPN
Pressure range
-1...40 bar
Pressure type
Relative pressure
Process connection
G 1/4″ female thread
Protection class
IP67, IP69K
Switching element function
NO/NC
In Stock
Price Group
G1
List Price
€ 359,75
Item Total
€ 359,75
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
PC040V-201-2UPN8X-H1141
Contact Support