chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PT200R-26-LI2-H1140 | TURCK - Your Global Automation Partner
Pressure Transmitter, Front-Flush
PT200R-26-LI2-H1140
Order ID no. 6831568
home
Home
Loading...
Technical Data
Downloads
Base unit
PCE
EAN/UPC code
4047101231205
Electrical output
Current output (3-wire)
Gross weight
1.1
Height
0
Length
0
Net weight
1
Dimension unit
MMT
Weight unit
GRM
Volume
0
Width
0
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-25
Electrical connection
Connector
Connector type
M12 x 1
Design
Without display
Housing material
Stainless steel
Housing quality
1.4435 (AISI 316L)
Material pressure transducer
Stainless steel 1.4548 (AISI 630)
Process connection
G 3/4'' front-flush
Media temperature max. (°C)
85
Media temperature min. (°C)
-25
Pressure range
0...200 bar
Operating voltage
DC
Output function
Analog output current
Pressure type
Relative pressure
Protection class
IP67
In Stock
Price Group
J1
List Price
€962.10
home
Turck-Shop
Others
PT200R-26-LI2-H1140
Item Total
€962.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support