chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BL67-GW-EN-4F | TURCK - Your Global Automation Partner
Gateway for BL67 I/O system Multiprotocol interface for Ethernet
BL67-GW-EN-4F
Order ID no. 6827392
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Device type
Gateway
Dimensions (L x W x H)
145 mm x 74 mm x 77,5 mm
Network protocol
EtherNet/IP, Modbus TCP, PROFINET
Operating voltage
DC
Protection class
IP67
Voltage supply connection
7/8″, 4-pin
In Stock
Price Group
C1
List Price
€ 367,40
BL67-GW-EN-4F
Item Total
€ 367,40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support