chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FLDP-OM8-0002 | TURCK - Your Global Automation Partner
Fieldbus I/O module PROFIBUS-DP
FLDP-OM8-0002
Order ID no. 6825331
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Approvals
cULus
Connection technology signal
M12
Device type
Compact station, I/O Module
Dimensions (L x W x H)
220,5 mm x 60 mm x 27 mm
Fieldbus connection technology
2 x M12
Fieldbus transmission rate
9.6 kbps …12 Mbps
Installation area
non-Ex
Network protocol
PROFIBUS-DP
Number of channels
8
Operating voltage
DC
Output type
2
Output voltage
18…30 VDC from load voltage
Protection class
IP67
Signal type
Digital output
Voltage supply connection
2 x 7/8″
Price Group
D1
List Price
€ 743,20
Item Total
€ 743,20
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
FLDP-OM8-0002
Contact Support