chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BLCEN-8PBLT | TURCK - Your Global Automation Partner
BL compact Multiprotocol Station for Industrial Ethernet
BLCEN-8PBLT
Order ID no. 6811493
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
65
Ambient temperature min. (°C)
-20
Connection technology signal
M12
Device type
Compact station, Field Logic Controller (ARGEE), I/O Module
Dimensions (L x W x H)
168 mm x 71 mm x 21 mm
Fieldbus connection technology
2 x M12
Fieldbus transmission rate
10/100 Mbps
Network protocol
EtherNet/IP, Modbus TCP, PROFINET
Protection class
IP67, IP69K
Signal type
Digital input, Digital output
In Stock
Price Group
D1
List Price
€ 409,75
Item Total
€ 409,75
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BLCEN-8PBLT
Contact Support