chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PSGS4M-4422-80M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable
PSGS4M-4422-80M
Order ID no. 6638512
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-30
Application
Data
Approvals
CE, UKCA, UL
Cable color
Green
Cable diameter (mm)
6.5
Cable length (m)
80
Cable quality
PUR
Core cross-section (mm²)
0.32
Coupling nut/screw material A
Brass
Current (A)
4
Network protocol
Ethernet
Number of pins
4
Plug body
Plastic
Voltage (V)
30
In Stock
Price Group
K2
List Price
€ 400,10
Item Total
€ 400,10
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
PSGS4M-4422-80M
Contact Support