chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RK4.5T-8-RS4.5T/S2503 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
BLident Cable Economy Version
RK4.5T-8-RS4.5T/S2503
Order ID no. 6638480
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
RFID
Approvals
Cable UL Style 20549
Cable color
Black
Cable diameter (mm)
6.9
Cable length (m)
8
Cable quality
PUR
Core cross-section (mm²)
0.25
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Number of pins
5
Number of Pins
5
Plug body
Plastic
Voltage (V)
30
In Stock
Price Group
K2
List Price
€ 103,75
Item Total
€ 103,75
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
RK4.5T-8-RS4.5T/S2503
Contact Support